PPT and ServerMES

The control station connected to the MES allows the operator to make declarations onboard the machine.

The control station connected to the MES allows the operator to make declarations onboard the machine.

Operator declarations stations

  • PPT - Panel Production Tracker
    22” touchscreen, VESA mounting interface. The size of the display allows comfortable viewing of details, notes and drawings. An arm with VESA connection is included which allows the device to be mounted on the wall.
  • PPT - Heavy 22 - Panel Production Tracker 22’’ per ambiente heavy
    This IP65 Industrial Panel PC in stainless steel is a suitable device for the harshest environments. 22” touchscreen, VESA mounting interface. The size of the display allows comfortable viewing of details, notes and drawings. An arm with VESA connection is included which allows the device to be mounted on the wall.

  • PPT - Cabinet - Panel Production Tracker in Cabinet industriale per ambiente heavy
    The station is installed inside an industrial cabinet that protects the PC and the panel from external agents. The dimensions of the cabinet are: 717 x 635 x 1560 h. 22” screen that allows comfortable viewing of details, notes and drawings. Mouse and keyboard are included in the package.

SVR Server

Server for data collection from IoT integrable machines. It houses the database on which the machine metrics, orders, work phases and documents are stored. It executes the synchronisation agents with any ERP systems and exposes the services used by the other devices.

PPT and ServerMES