Brain Box

The Brain Box is an intelligent box which optimises the manufacturing process

The Brain Box is an intelligent box which optimises the manufacturing process

The Brain Box is made up of a hardware device set up to communicate with the machine which can accommodate artificial intelligence that makes it possible to control the parameters of the machine in order to maintain the highest production and efficiency levels with the lowest possible energy consumption in the current state of work.

Once the production, engine speed, efficiency and energy consumption data have been put into communication with the Brain Box, the artificial intelligence inside it will activate itself after two weeks of training to drive the machine.

Benefits

Through just the installation of the BrainBox, it is possible to obtain:

A 5.5% increase in production

An 8% increase in efficiency

1.5% energy savings

Brain Box